Search results

Search results for '%%%' (732)

DX

  • Output voltages up to 25kVDC
  • Resistance controllable
  • Proportional operation
  • Low EMI/RFI sinewave oscillator
  • Input voltage 12 & 24VDC
  • Short circuit protection
  • Low cost/high performance
  • UL certified encapsulant, meets 94V-0 flammability
  • RoHS compliant
  • 3 year warranty
More info

DTE60

  • Regulated single output
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +71°C
  • 3 year warranty
More info

DTE40

  • Regulated single output
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +95°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

DTE20

  • Regulated single output
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +95°C operating temperature
  • Full power to +85°C
  • 3 year warranty
More info

DTE10

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Dual outputs ±12 to ±24VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
More info

DTE06

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Dual outputs ±12 to ±24VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
More info

DSR75

  • Ultra slim design - 32mm
  • 150% peak load for 3 seconds
  • 85 to 264VAC operation
  • High efficiency - up to 92%
  • Volt-free contact for DC OK
  • Selectable parallel operation
  • Ambient operation from -25°C to +70°C
  • Full load at 60°C (24V/48V)
  • 3 year warranty
More info

DSR240

  • Ultra slim design - 45mm
  • 150% peak load for 3 seconds
  • 85 to 264VAC operation
  • High efficiency - up to 94%
  • Volt-free contact for DC OK
  • Selectable parallel operation
  • Ambient operation from -25°C to +70°C
  • Full load at 60°C
  • 3 year warranty
More info

DSR120

  • Ultra slim design - 32mm
  • 150% peak load for 3 seconds
  • 85 to 264VAC operation
  • High efficiency - up to 92%
  • Volt-free contact for DC OK
  • Selectable parallel operation
  • Ambient operation from -25°C to +70°C
  • Full load at 60°C (24V/48V)
  • 3 year warranty
More info

DSL240

  • Slim design
  • 150% peak load for 3 seconds
  • High Eefficiency – up to 93%
  • Hazardous locations approval
  • Parallel capability
  • Full power from -40°C to +60°C
  • 3 year warranty
More info