Search results
ECE20
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECH450
- 450W fan cooled 250W convection cooled
- 127.0 x 76.2mm (5” x 3”) footprint 36.1mm profile
- Regulated single outputs 12V to 54VDC
- Input range 90 to 264VAC
- Medical 2 x MOPP (BF) & ITE approvals
- High efficiency, up to 94%
- 5VDC 1A standby
- 12VDC 0.6A fan supply
- Remote On/Off
- -20°C to +70°C operation
- 3 year warranty
VEH40
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost
VEH20
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost
SHP1000
- 1.2kW high line 1kW low line fan cooled
- 9.55” x 5.9” footprint, 2.4” profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Rugged construction
- Variable fan speed for noise reduction
- AC OK, remote On/Off and active current share
- Screw terminals
- 5V 0.2A standby
- -20°C to +70°C operation
- 3 year warranty
SHP650
- 650W fan cooled
- 8” x 4” footprint, 2.5” profile
- Regulated single outputs 12 to 48VDC
- input range 80 to 264VAC
- Rugged construction
- Variable fan speed for noise reduction
- AC OK, remote On/Off and active current share
- Screw terminals
- 5V 0.2A standby
- 12V 0.5A fan supply
- -20°C to +70°C operation
- 3 year warranty
SHP350
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty
SDS180
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty
SDS150
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty
CCB200
- 200W convection cooled
- 127.9 x 76,2mm footprint, 36.3mm profile
- 5VDC standby, Inhibit & Power Fail signals
- IT & Medical (BF) safety approvals
- Very high efficiency up to 95%
- Very low heat loss
- +70°C full power operation
- 3 year warranty