No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VEH40US12 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
|
|
VEH40US15 | 40W | Single Phase | 15V | 2.67A | Datasheet | Stock | RFQ |
|
|
VEH40US18 | 40W | Single Phase | 18V | 2.22A | Datasheet | Stock | RFQ |
|
|
VEH40US24 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ |
|
|
VEH40US48 | 40W | Single Phase | 48V | 0.83A | Datasheet | Stock | RFQ |
|
|
VEH40US12-L6 | 40W | Single Phase | 12V | 3.33A | Datasheet | Stock | RFQ |
|
|
VEH40US15-L6 | 40W | Single Phase | 15V | 2.67A | Datasheet | Stock | RFQ |
|
|
VEH40US18-L6 | 40W | Single Phase | 18V | 2.22A | Datasheet | Stock | RFQ |
|
|
VEH40US24-L6 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ |
|
|
VEH40US48-L6 | 40W | Single Phase | 48V | 0.83A | Datasheet | Stock | RFQ |