SHP1000 Series
1.2kW fan cooled chassis mount AC-DC power supplies with industrial electronics & ITE approvals
The SHP1000 AC-DC power supply provides up to 1200W of output power, it is fan cooled via integral multi voltage level fan which is load dependent.
The unit comprises of a main output with voltages from 12 to 48VDC and a 5VDC 1A standby supply which can be utilised with the signals and control features of the unit to provide detection of loss of AC input and remote on/off control.
Multiple units can used in parallel via the current share facility, providing higher power solutions. Low earth leakage current, and conducted EMC compliance to Class B also simplify higher power system design.
Features
1.2kW high line 1kW low line fan cooled
241.0 x 150.0mm (9.5” x 5.9”) footprint, 61.0mm profile
Regulated single outputs 12 to 48VDC
Input range 80 to 264VAC
Rugged construction
Variable fan speed for noise reduction
AC OK, remote On/Off and active current share
Screw terminals
5VDC 1A standby
-20°C to +70°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SHP1000PS12 | 1000W | Single Phase | 12V | 83A | Datasheet | Stock | RFQ |
|
|
SHP1000PS15 | 1000W | Single Phase | 15V | 67A | Datasheet | Stock | RFQ |
|
|
SHP1000PS24 | 1000W | Single Phase | 24V | 50A | Datasheet | Stock | RFQ |
|
|
SHP1000PS28 | 1000W | Single Phase | 28V | 43A | Datasheet | Stock | RFQ |
|
|
SHP1000PS36 | 1000W | Single Phase | 36V | 34A | Datasheet | Stock | RFQ |
|
|
SHP1000PS48 | 1000W | Single Phase | 48V | 25A | Datasheet | Stock | RFQ |