ECE20 Series
20W 2.06" x 1.07" encapsulated PCB mount AC-DC power supplies designed for low power ITE & industrial electronics applications
The ECE20 series is supplied as an encapsulated PCB mount device, with approvals to world-wide safety standards, compliance with class B for conducted & radiated emissions and a 20%, 30s peak load capability.
Not requiring any external components, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Features
Regulated single outputs 3.3 to 48VDC
Input range 85 to 264VAC
Encapsulated PCB mount
Peak load capability
4.0kVAC input to output isolation
No external components required
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECE20US03 | 20W | Single Phase | 3.3V | 5.85A | Datasheet | Stock | RFQ |
|
|
ECE20US05 | 20W | Single Phase | 5V | 5.2A | Datasheet | Stock | RFQ |
|
|
ECE20US09 | 20W | Single Phase | 9V | 2.89A | Datasheet | Stock | RFQ |
|
|
ECE20US12 | 20W | Single Phase | 12V | 2.17A | Datasheet | Stock | RFQ |
|
|
ECE20US15 | 20W | Single Phase | 15V | 1.73A | Datasheet | Stock | RFQ |
|
|
ECE20US24 | 20W | Single Phase | 24V | 1.08A | Datasheet | Stock | RFQ |
|
|
ECE20US48 | 20W | Single Phase | 48V | 0.55A | Datasheet | Stock | RFQ |