ECE40 Series
40W 96.0 x 38.1mm encapsulated PCB mount or 87.1 x 39.9mm chassis/DIN rail mount AC-DC power supplies
The ECE40 series as standard is an encapsulated PCB mount device, it can also be supplied in an encapsulated chassis mount package with screw terminals (-S option), also available with a DIN rail mounting (-SD option).
With approvals to world-wide safety standards, compliance with class B for conducted & radiated emissions and a 20%, 30s peak load capability.
Not requiring any external components, these class II isolation parts benefit system designers with easy integration into a wide range of applications.
Â
Features
Regulated single outputs 3.3 to 48VDC
Input range 85 to 264VAC
Encapsulated PCB mount
Encapsulated chassis mount option
Encapsulated DIN rail mount option
Peak load capability
4.0kVAC input to output isolation
No external components required
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
Â
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECE40US03 | 40W | Single Phase | 3.3V | 13A | Datasheet | Stock | RFQ |
|
|
ECE40US05 | 40W | Single Phase | 5V | 10.4A | Datasheet | Stock | RFQ |
|
|
ECE40US09 | 40W | Single Phase | 9V | 5.77A | Datasheet | Stock | RFQ |
|
|
ECE40US12 | 40W | Single Phase | 12V | 4.33A | Datasheet | Stock | RFQ |
|
|
ECE40US15 | 40W | Single Phase | 15V | 3.47A | Datasheet | Stock | RFQ |
|
|
ECE40US24 | 40W | Single Phase | 24V | 2.17A | Datasheet | Stock | RFQ |
|
|
ECE40US48 | 40W | Single Phase | 48V | 1.08A | Datasheet | Stock | RFQ |