This product is available for purchase, but there are newer products available. See related products for more information.
Features
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SHP350PS12 | 350W | Single Phase | 12V | 26.5A | Datasheet | Stock | RFQ |
|
|
SHP350PS15 | 350W | Single Phase | 15V | 22A | Datasheet | Stock | RFQ |
|
|
SHP350PS24 | 350W | Single Phase | 24V | 14.5A | Datasheet | Stock | RFQ |
|
|
SHP350PS28 | 350W | Single Phase | 28V | 12.5A | Datasheet | Stock | RFQ |
|
|
SHP350PS36 | 350W | Single Phase | 36V | 9.7A | Datasheet | Stock | RFQ |
|
|
SHP350PS48 | 350W | Single Phase | 48V | 7.3A | Datasheet | Stock | RFQ |