SHP650 Series
650W chassis mount AC-DC power supplies with industrial electronics & ITE approvals
The SHP650 AC-DC power supply provides up to 650W of output power in three mechanical packages to provide installation flexibility in a range of applications.
The unit comprises of a main output with voltages from 12 to 48VDC and a 5VDC 0.2A standby supply which can be utilised with the signals and control features of the unit to provide detection of loss of AC input and remote On/Off control.
Forced air cooled, top fan (suffix -TF) & end fan (suffix -EF) models have integral dual voltage level fan, which is load dependent, the U channel version has a 12VDC 0.5A fan supply output and requires 5.5 m/s minimum airflow.
Multiple units can used in parallel via the current share facility, providing higher power solutions. Low earth leakage current, and conducted EMC compliance to Class B also simplify higher power system design.
Features
650W fan cooled
203.2 x 101.6mm (8” x 4”) footprint, 63.5mm profile
Regulated single outputs 12 to 48VDC
input range 80 to 264VAC
Rugged construction
Variable fan speed for noise reduction
AC OK, remote On/Off and active current share
Screw terminals
5V 0.2A standby
12V 0.5A fan supply
-20°C to +70°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SHP650PS12-EF | 650W | Single Phase | 12V | 50A | Datasheet | Stock | RFQ |
|
|
SHP650PS15-EF | 650W | Single Phase | 15V | 40A | Datasheet | Stock | RFQ |
|
|
SHP650PS24-EF | 650W | Single Phase | 24V | 27A | Datasheet | Stock | RFQ |
|
|
SHP650PS28-EF | 650W | Single Phase | 28V | 23A | Datasheet | Stock | RFQ |
|
|
SHP650PS36-EF | 650W | Single Phase | 36V | 18A | Datasheet | Stock | RFQ |
|
|
SHP650PS48-EF | 650W | Single Phase | 48V | 13.5A | Datasheet | Stock | RFQ |