New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 200W convection cooled
- 127.9 x 76,2mm footprint, 36.3mm profile
- 5VDC standby, Inhibit & Power Fail signals
- IT & Medical (BF) safety approvals
- Very high efficiency up to 95%
- Very low heat loss
- +70°C full power operation
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
CCB200PS12 | 200W | Single Phase | 12V | 16.7A | Datasheet | Stock | RFQ |
|
|
CCB200PS15 | 200W | Single Phase | 15V | 13.3A | Datasheet | Stock | RFQ |
|
|
CCB200PS24 | 200W | Single Phase | 24V | 8.3A | Datasheet | Stock | RFQ |
|
|
CCB200PS28 | 200W | Single Phase | 28V | 7.1A | Datasheet | Stock | RFQ |
|
|
CCB200PS48 | 200W | Single Phase | 48V | 4.2A | Datasheet | Stock | RFQ |