Search results
LCS35
- 35W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 24VDC
- Output voltage adjust ±10%
- High efficiency, up to 88%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty
PBL500
- 450/500W fan cooled 250W convection cooled
- 180.3 x 101.6mm footprint, 39.6mm profile
- Regulated single outputs 12V to 57VDC
- Input range 90 to 264VAC
- High efficiency, up to 90%
- Medical (BF) approvals
- Class II operation
- Class B conducted & radiated emissions
- 5V 2.0A standby
- 12V 0.3A fan output (B version)
- Temperature controlled fan speed (C version)
- Inhibit & remote sense
- AC OK signal
- -10°C to +70°C operating temperature
- Full power to +50°C
- 3 year warranty
HDL3000-HV
- 3kW fan cooled
- Single phase input 90 to 264VAC
- Nominal output voltages 150/200/250/300/400VDC
- Programmable output voltage (0-105%)
- Programmable output current (0-105%)
- ITE safety agency approvals
- Class A conducted & radiated emissions
- High efficiency, up to 93%
- Intelligent fan speed control
- Fully featured signals & controls
- Digital protocol: I²C
- 5VDC 0.5A or 9VDC 0.3A standby
- -20°C to +60°C operating temperature
- Full power to +50°C
- 3 year warranty
DRC100
- 100W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 90%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty
DRC60
- 60W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 91%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty
DRC30
- 30W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 90%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty
CCH400
400W baseplate / conduction cooled
High Efficiency up to 90%
-40°C to +70°C Operation
Industrial & MIL STD461E EMC Compliance
Power Fail, Inhibit, Overtemp & Current Share
5V Standby Output
3 Year Warranty
ACM24
Regulated single outputs 9V to 48Vdc
Energy efficiency level VI
European CoC tier 2
Medical & ITE approvals
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
BQ
Outputs voltages 0-15kVDC to 0-100kVDC
Positive, negative & reversible models
7U 19" rack mount
Analogue remote control, Ethernet, RS232 & USB optional
Input voltage 208VAC 3-phase, 200/380/415/480VAC optional
Efficiency >80% under full load
High load and line regulation
Arc quench, arc count, short-circuit & thermal protection
EN/IEC61010 safety approvals
3 year warranty
VR20
- Non-isolated 2.0A switching regulator
- Regulated single outputs 2.5 to 15VDC
- Input range up to 36VDC
- SIP3 package
- Low 0.1mA standby input current
- Short circuit protection
- High efficiency to 96%
- Class B conducted & radiated emissions
- -40°C to +85°C operation
- 3 year warranty