HDL3000-HV Series
3kW AC-DC power supplies provide 150 to 400VDC with voltage and current programming
The HDL3000 HV series offers users both output voltage and output current programming (0 – 105%) via resistance, voltage or digital bus in a very high efficiency, high power density 3kW chassis mount package.
The HDL3000 HV also features active current sharing, built-in ORing diode, remote On/Off and a power OK signal. The standby output is available whenever the mains supply is present and can be user selected as either 5VDC at 0.5A or 9VDC at 0.3A.
With power up to 3000W, the flexibility of the HDL3000 can serve a multitude of applications where a controllable, high-power capability is required, for example: Battery simulation; Automation; Robotics; Lasers; Electro-plating; Cathodic protection; Test & Measurement; Specialist LED heating/curing.
Features
3kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 150/200/250/300/400VDC
Programmable output voltage (0-105%)
Programmable output current (0-105%)
ITE safety agency approvals
Class A conducted & radiated emissions
High efficiency, up to 93%
Intelligent fan speed control
Fully featured signals & controls
Digital protocol: I²C
5VDC 0.5A or 9VDC 0.3A standby
-20°C to +60°C operating temperature
Full power to +50°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HDL3000PS150 | 3000W | Single Phase | 150V | 20A | Datasheet | Stock | RFQ |
|
|
HDL3000PS200 | 3000W | Single Phase | 200V | 15A | Datasheet | Stock | RFQ |
|
|
HDL3000PS250 | 3000W | Single Phase | 250V | 12A | Datasheet | Stock | RFQ |
|
|
HDL3000PS300 | 3000W | Single Phase | 300V | 10A | Datasheet | Stock | RFQ |
|
|
HDL3000PS400 | 3000W | Single Phase | 400V | 7.5A | Datasheet | Stock | RFQ |