HPT5K0-L Series
Compact, flexible, 3-phase input high power solutions
The HPT-L series of programmable, scalable, configurable AC-DC power supplies delivers 5kW of power from 3-phase inputs without requiring a neutral connection. Outputs are scalable from 2.5kW to 25kW, with nominal single voltage outputs from 48VDC to 200VDC.
The HPT-L supports wide range, low line and high line input requirements and simplified interconnections for high power systems. It operates from a wide range 180VAC to 528VAC input.
The HPT-L series is fully configurable through DSP controls for customer-specific functionality across healthcare, industrial and semi-fab applications.
Features
5kW fan cooled
3 Phase 180 to 528VAC input – 3 wire & earth
Nominal output voltages 48/60/100/200VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User interface (GUI)
Parallel operation
Analog & digital Interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HPT5K0TS048-L | 5000W | Three Phase | 48V | 104A | Datasheet | Stock | RFQ |
|
|
HPT5K0TS060-L | 5000W | Three Phase | 60V | 83.3A | Datasheet | Stock | RFQ |
|
|
HPT5K0TS100-L | 5000W | Three Phase | 100V | 50A | Datasheet | Stock | RFQ |
|
|
HPT5K0TS200-L | 5000W | Three Phase | 200V | 25A | Datasheet | Stock | RFQ |