HPL5K0 Series
Compact, flexible, 3-phase input high power solutions
The HPL series of programmable, scalable, configurable AC-DC power supplies delivers 5kW of power from 3-phase inputs without requiring a neutral connection. Outputs are scalable from 3kW to 25kW, with nominal single voltage outputs from 48VDC to 200VDC.
HPL supports wide range, low line and high line input requirements and simplified interconnections for high power systems. It supports higher power 180 to 264VAC applications.
The HPL series is fully configurable through DSP controls for customer-specific functionality across medical, industrial and semi-fab applications.
Features
5kW fan cooled
3 Phase 180 to 264VAC input – 3 wire & earth
Nominal output voltages 48/60/100/200VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User interface (GUI)
Parallel operation
Analog & digital Interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HPL5K0TS048 | 5000W | Three Phase | 48V | 104A | Datasheet | Stock | RFQ |
|
|
HPL5K0TS060 | 5000W | Three Phase | 60V | 83.3A | Datasheet | Stock | RFQ |
|
|
HPL5K0TS100 | 5000W | Three Phase | 100V | 50A | Datasheet | Stock | RFQ |
|
|
HPL5K0TS200 | 5000W | Three Phase | 200V | 25A | Datasheet | Stock | RFQ |