JMR03 Series
4:1 input, 3.5W, regulated, DC-DC converters in a DIP16 PCB mount package for medical (2 x MOPP) applications
The JMR03 family of ultra-compact, medically approved, 4:1 input devices provide 2 x MOPP and can be used in BF and CF rated applications with just 2µA leakage current.
The ultra-small DIP16 module saves 45% of PCB area and the no load input idle current is greatly reduced giving longer run time in portable battery powered applications.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5V, 12V & 15VDC
- Dual outputs ±12V & ±15VDC
- DIP16 package
- 5.0kVAC isolation
- World wide medical certification
- 2 x MOPP at 250VAC working voltage
- 2µA leakage current
- Remote On/Off with 2.5mA idle current
- Short circuit protection with auto recovery
- -40°C to +90°C operation
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JMR0312S05 | 3W | 4.5 to 18VDC | 5V | 0.7A | Datasheet | Stock | RFQ |
|
|
JMR0312S12 | 3W | 4.5 to 18VDC | 12V | 0.292A | Datasheet | Stock | RFQ |
|
|
JMR0312S15 | 3W | 4.5 to 18VDC | 15V | 0.234A | Datasheet | Stock | RFQ |
|
|
JMR0312D12 | 3W | 4.5 to 18VDC | 12V, -12V | 0.146A, -0.146A | Datasheet | Stock | RFQ |
|
|
JMR0312D15 | 3W | 4.5 to 18VDC | 15V, -15V | 0.117A, -0.117A | Datasheet | Stock | RFQ |
|
|
JMR0324S05 | 3W | 9 to 36VDC | 5V | 0.7A | Datasheet | Stock | RFQ |
|
|
JMR0324S12 | 3W | 9 to 36VDC | 12V | 0.292A | Datasheet | Stock | RFQ |
|
|
JMR0324S15 | 3W | 9 to 36VDC | 15V | 0.234A | Datasheet | Stock | RFQ |
|
|
JMR0324D12 | 3W | 9 to 36VDC | 12V, -12V | 0.146A, -0.146A | Datasheet | Stock | RFQ |
|
|
JMR0324D15 | 3W | 9 to 36VDC | 15V, -15V | 0.117A, -0.117A | Datasheet | Stock | RFQ |
|
|
JMR0348S05 | 3W | 18 to 75VDC | 5V | 0.7A | Datasheet | Stock | RFQ |
|
|
JMR0348S12 | 3W | 18 to 75VDC | 12V | 0.292A | Datasheet | Stock | RFQ |
|
|
JMR0348S15 | 3W | 18 to 75VDC | 15V | 0.234A | Datasheet | Stock | RFQ |
|
|
JMR0348D12 | 3W | 18 to 75VDC | 12V, -12V | 0.146A, -0.146A | Datasheet | Stock | RFQ |
|
|
JMR0348D15 | 3W | 18 to 75VDC | 15V, -15V | 0.117A, -0.117A | Datasheet | Stock | RFQ |