HPF3K0 Series
Single phase input, 3kW programmable power supplies with medical and industrial approvals
The HPF3K0 series of programmable AC-DC power supplies are versatile and powerful solutions. They deliver up to 3kW of power from a universal single-phase input with configurable single output voltages ranging from 24 to 60VDC.
The HPF3K0's user-friendly GUI and user-defined signals and monitoring make it easy to configure and monitor the system, without the need for additional hardware.
The product's digital architecture, single-phase input, high power density, medical and ITE approvals make it ideal for a wide range of medical and industrial applications including patient treatment, medical imaging and surgical equipment as well as test and measurement, factory automation, process control and other industrial technology applications.
Features
3kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 24/36/48/60VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User Interface (GUI)
Parallel operation
Analog & digital interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HPF3K0PS24 | 3000W | Single Phase | 24V | 125A | Datasheet | Stock | RFQ |
|
|
HPF3K0PS36 | 3000W | Single Phase | 36V | 83.3A | Datasheet | Stock | RFQ |
|
|
HPF3K0PS48 | 3000W | Single Phase | 48V | 62.5A | Datasheet | Stock | RFQ |
|
|
HPF3K0PS60 | 3000W | Single Phase | 60V | 50A | Datasheet | Stock | RFQ |