New products available
This product is available for purchase, but there are newer products available. See related products for more information.
CCH400 Series
400W baseplate cooled, enclosed, chassis mount AC-DC power supplies
A rugged, baseplate cooled AC-DC power supply in an enclosed chassis mount case with industrial & MIL-STD 461E EMC compliance, suitable for COTS applications. Robustly protected for overtemperature, overvoltage, overload and short circuit.
Features include a 5V 0.5A standby output, current sharing and remote monitoring for over temperature & power fail, an inhibit function also allows remote switching to control the output On/Off.
The baseplate cooling enables the CCH400 to operate in conditions requiring a sealed enclosure with the heat transferred out through the equipment casing.
Features
400W baseplate / conduction cooled
High Efficiency up to 90%
-40°C to +70°C Operation
Industrial & MIL STD461E EMC Compliance
Power Fail, Inhibit, Overtemp & Current Share
5V Standby Output
3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
CCH400PS12 | 400W | Single Phase | 12V | 34A | Datasheet | Stock | RFQ |
|
|
CCH400PS24 | 400W | Single Phase | 24V | 17A | Datasheet | Stock | RFQ |
|
|
CCH400PS28 | 400W | Single Phase | 28V | 14.5A | Datasheet | Stock | RFQ |
|
|
CCH400PS48 | 400W | Single Phase | 48V | 8.5A | Datasheet | Stock | RFQ |