CCH600 Series
600W baseplate cooled, enclosed, chassis mount AC-DC power supplies
A rugged, baseplate cooled AC-DC power supply in an enclosed chassis mount case with industrial & MIL-STD 461E EMC compliance, suitable for COTS applications. Robustly protected for overtemperature, overvoltage, overload and short circuit.
Features include a 5VDC 0.5A standby output, current sharing and remote monitoring for over temperature & power fail, an inhibit function also allows remote switching to control the output On/Off.
The baseplate cooling enables the CCH600 to operate in conditions requiring a sealed enclosure with the heat transferred out through the equipment casing.
Features
600W baseplate / conduction cooled
214.0 x 102.0mm (8.4" x 4.0") footprint, 43mm profile
Regulated single outputs 12 to 48VDC
Input range 90 to 264VAC
High efficiency up to 90%
Industrial & MIL STD461E EMC compliance
Power Fail, inhibit, overtemp & current share
5VDC 0.5A standby
-40°C to +70°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
CCH600PS12 | 600W | Single Phase | 12V | 50A | Datasheet | Stock | RFQ |
|
|
CCH600PS24 | 600W | Single Phase | 24V | 25A | Datasheet | Stock | RFQ |
|
|
CCH600PS28 | 600W | Single Phase | 28V | 21.5A | Datasheet | Stock | RFQ |
|
|
CCH600PS48 | 600W | Single Phase | 48V | 12.5A | Datasheet | Stock | RFQ |