Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VR20 Series
Low Cost 2A VR Series SIP3 Switching Regulators
The 2A VR20 switching regulators provide a competitive low-cost non-isolated point of load (PoL) solution without compromising on quality and performance.
They are a cost-effective means of step-down voltage conversion in all sorts of ITE & industrial equipment, for instance: Portable & battery-operated equipment; Sensors; Robotics; Telecommunications; Instrumentation; Embedded computing; Distributed DC supply systems requiring regulation but not needing isolation.
Features
Non-isolated 2.0A switching regulator
Regulated single outputs 2.5 to 15VDC
Input range up to 36VDC
SIP3 package
Low 0.1mA standby input current
Short circuit protection
High efficiency to 96%
Class B conducted & radiated emissions
-40°C to +85°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VR20S2V5 | 5W | 4.5 to 36VDC | 2.5V | 2A | Datasheet | Stock | RFQ |
|
|
VR20S3V3 | 6.6W | 6 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
|
|
VR20S05 | 10W | 8 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
|
|
VR20S09 | 18W | 13 to 36VDC | 9V | 2A | Datasheet | Stock | RFQ |
|
|
VR20S12 | 24W | 16 to 36VDC | 12V | 2A | Datasheet | Stock | RFQ |
|
|
VR20S15 | 30W | 18 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ |