Search results
SDS60
- Single, Dual, Triple & Quad Outputs
- Output Voltages from 3.3 V to 48 V
- Non -standard Outputs Available
- Industry Standard 3” x 5” Package
- Fits 1U Applications
- Open Frame, U-Channel & Covered Versions
- 3 Year Warranty
EY
Output voltages 0-1kVDC to 0-60kVDC
2U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
JPS250-350
- 200 W / 300 W with Convection Cooling
- High Efficiency - up to 88%
- Meets 1U, Low Profile Requirements
- AC OK & DC OK Signals
- Zero Voltage Switching Technology
- Remote On/Off & Remote Sense
- 3 Year Warranty
ECC100
- 100W baseplate cooled
- High efficiency resonant topology
- 5V standby output
- Remote On/Off & power OK signal
- Screw terminals available
- -40°C to +75°C operation
- 3 year warranty
MFA420
- U -Channel, Cover Fan & Hotswap Formats
- Power Density up to 12.8 W/cubic inch
- Power Fail, DC OK & Active Current Share
- 5 V Standby Outputs
- 12 V Fan Supply Outputs
- Screw Terminals Available
- 3 Year Warranty
MFA350
- U -Channel, Cover Fan & Hotswap Formats
- Power Density up to 12.8 W/cubic inch
- Power Fail, DC OK & Active Current Share
- 5 V Standby Outputs
- 12 V Fan Supply Outputs
- Screw Terminals Available
- 3 Year Warranty
JTA20
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty
JTA15
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty
MP
- Configurable for Fast Time to Market
- 1 to 24 Outputs
- Floating Outputs
- Fully Featured Signal Set
- SEMI F47 Compliant
- Extra Power Available at High Line
- 3 Year Warranty
CCB250
- 250W convection cooled
- 152.4 x 101.6mm footprint, 38.1mm profile
- 5VDC standby, inhibit & power fail signals
- Medical (BF) & ITE safety approvals
- Very low heat loss
- Very high efficiency up to 95%
- 3 year warranty