New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTA2024D01 | 20W | 9 to 36VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ |
|
|
JTA2024D02 | 20W | 9 to 36VDC | 12V, -12V | 0.83A, -0.83A | Datasheet | Stock | RFQ |
|
|
JTA2024D03 | 20W | 9 to 36VDC | 15V, -15V | 0.67A, -0.67A | Datasheet | Stock | RFQ |
|
|
JTA2024S05 | 20W | 9 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ |
|
|
JTA2024S12 | 20W | 9 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
JTA2024S15 | 20W | 9 to 36VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
JTA2024S3V3 | 20W | 9 to 36VDC | 3.3V | 4A | Datasheet | Stock | RFQ |
|
|
JTA2048D01 | 20W | 18 to 75VDC | 5V, -5V | 2A, -2A | Datasheet | Stock | RFQ |
|
|
JTA2048D02 | 20W | 18 to 75VDC | 12V, -12V | 0.83A, -0.83A | Datasheet | Stock | RFQ |
|
|
JTA2048D03 | 20W | 18 to 75VDC | 15V, -15V | 0.67A, -0.67A | Datasheet | Stock | RFQ |
|
|
JTA2048S05 | 20W | 18 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ |
|
|
JTA2048S12 | 20W | 18 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
JTA2048S15 | 20W | 18 to 75VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
JTA2048S3V3 | 20W | 18 to 75VDC | 3.3V | 4A | Datasheet | Stock | RFQ |