New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTA1524D01 | 15W | 9 to 36VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JTA1524D02 | 15W | 9 to 36VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JTA1524D03 | 15W | 9 to 36VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JTA1524S05 | 15W | 9 to 36VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JTA1524S12 | 15W | 9 to 36VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
JTA1524S15 | 15W | 9 to 36VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JTA1524S3V3 | 15W | 9 to 36VDC | 3.3V | 3A | Datasheet | Stock | RFQ |
|
|
JTA1548D01 | 15W | 18 to 75VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JTA1548D02 | 15W | 18 to 75VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JTA1548D03 | 15W | 18 to 75VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JTA1548S05 | 15W | 18 to 75VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JTA1548S12 | 15W | 18 to 75VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
|
|
JTA1548S15 | 15W | 18 to 75VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JTA1548S3V3 | 15W | 18 to 75VDC | 3.3V | 3A | Datasheet | Stock | RFQ |