New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- U -Channel, Cover Fan & Hotswap Formats
- Power Density up to 12.8 W/cubic inch
- Power Fail, DC OK & Active Current Share
- 5 V Standby Outputs
- 12 V Fan Supply Outputs
- Screw Terminals Available
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MFA350PS12 | 350W | Single Phase | 12V | 29A | Datasheet | Stock | RFQ |
|
|
MFA350PS12-H | 350W | Single Phase | 12V | 29A | Datasheet | Stock | RFQ |
|
|
MFA350PS24 | 350W | Single Phase | 24V | 14.5A | Datasheet | Stock | RFQ |
|
|
MFA350PS24-H | 350W | Single Phase | 24V | 14.5A | Datasheet | Stock | RFQ |
|
|
MFA350PS48 | 350W | Single Phase | 48V | 7.3A | Datasheet | Stock | RFQ |
|
|
MFA350PS48-H | 350W | Single Phase | 48V | 7.3A | Datasheet | Stock | RFQ |