New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- U -Channel, Cover Fan & Hotswap Formats
- Power Density up to 12.8 W/cubic inch
- Power Fail, DC OK & Active Current Share
- 5 V Standby Outputs
- 12 V Fan Supply Outputs
- Screw Terminals Available
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MFA420PS12 | 420W | Single Phase | 12V | 35A | Datasheet | Stock | RFQ |
|
|
MFA420PS12-H | 420W | Single Phase | 12V | 35A | Datasheet | Stock | RFQ |
|
|
MFA420PS24 | 420W | Single Phase | 24V | 17.5A | Datasheet | Stock | RFQ |
|
|
MFA420PS24-H | 420W | Single Phase | 24V | 17.5A | Datasheet | Stock | RFQ |
|
|
MFA420PS48 | 420W | Single Phase | 48V | 8.8A | Datasheet | Stock | RFQ |
|
|
MFA420PS48-H | 420W | Single Phase | 48V | 8.8A | Datasheet | Stock | RFQ |