Search results

Search results for 'a' (673)

GCS180

  • 180W fan cooled 150W convection cooled
  • 127.0 x 76.2mm (5" x 3") footprint, 36.3mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • Medical & ITE safety approvals
  • Class I & class II applications
  • <0.5W standby power
  • Class B emissions
  • Remote On/Off
  • -40°C to +70°C operating temperature
  • 3 year warranty
More info

GCS150

  • 150W fan cooled 110W convection cooled
  • 127.0 x 76.2mm (5" x 3") footprint, 36.3mm profile
  • Regulated single outputs 12V to 48VDC
  • Universal 85 to 264VAC input
  • Medical & ITE safety approvals (Class I & II)
  • < 0.5W standby power
  • Remote On/Off
  • Class B emissions
  • -40°C to +70°C operating temperature
  • 3 year warranty
More info

nanofleX

  • 1.2kW high line 850W low line fan cooled

  • Configurable for fast time to market

  • Slots for up to 4 output modules

  • Output modules 3V3 to 60VDC

  • Module power up to 300W

  • Input range 85 to 264VAC

  • Medical (2 x MOPP) & ITE approvals

  • Digital configurability & status monitoring via PMBus

  • Parallel options for increased versatility

  • PMBus digital interface

  • Graphical user interface (GUI)

  • Optional reverse air fans with no load derating

  • SEMI F47 compliant

  • -40°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECP225

  • 225W fan cooled 150W convection cooled

  • 127.0 x 63.5mm (5” x 2.5”) footprint, 25.4mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • High efficiency – up to 95%

  • Medical (2 x MOPP) & ITE approvals

  • 4.0kVAC input to output isolation

  • <0.5W no load input power

  • 12V/0.5A fan supply

  • -20°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECP150

  • 100W convection cooled
  • 150W forced air cooled
  • 2” x 4” footprint
  • Single outputs from 12V to 48VDC
  • Built-in fan supply
  • <0.5W no load input power
  • 3 year warranty
More info

EHL20

  • Regulated single voltage outputs 3.3V to 48VDC

  • Wide 85 to 528VAC input range

  • Phase to neutral or phase to phase operation

  • Overvoltage category III

  • IEC Class II construction

  • Industrial and household safety approvals

  • Encapsulated or open-frame formats

  • -25°C to +70°C operating temperature

  • 3 year warranty

More info

EHL05

  • Regulated single outputs 3.3V to 48VDC
  • Wide input range 85 to 528VAC
  • Phase to neutral or phase to phase operation
  • Overvoltage category III
  • IEC Class II construction
  • Industrial and household safety approvals
  • Encapsulated or open-frame formats
  • -40°C to +80°C operating temperature
  • 3 year warranty
More info

CLC175

  • High Efficiency Resonant Topology
  • Medical Safety Approvals ( M Versions)
  • 12 V Fan Output
  • Remote Sense
  • 5V Standby Option
  • Remote On/Off & Power Good Signal Options
  • 3 Year Warranty
More info

HPL5K0

  • 5kW fan cooled

  • 3 Phase 180 to 264VAC input – 3 wire & earth

  • Nominal output voltages 48/60/100/200VDC

  • Programmable output voltage (0-105%)

  • Programmable output current (0-110%)

  • Constant voltage & constant current operation

  • High efficiency – up to 93%

  • User defined signals, controls & alarms

  • Graphical User interface (GUI)

  • Parallel operation

  • Analog & digital Interfaces

  • Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI

  • Medical, industrial & ITE safety agency approvals

  • SEMI F47 compliant

  • 3 year warranty

More info

PDM30

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More info