New products available
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
Features
- High Efficiency Resonant Topology
- Medical Safety Approvals ( M Versions)
- 12 V Fan Output
- Remote Sense
- 5V Standby Option
- Remote On/Off & Power Good Signal Options
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
CLC175US12 | 175W | Single Phase | 12V | 13.9A | Datasheet | Stock | RFQ | |
CLC175US12-M | 175W | Single Phase | 12V | 13.9A | Datasheet | Stock | RFQ | |
CLC175US12-MTF | 175W | Single Phase | 12V | 13.9A | Datasheet | Stock | RFQ | |
CLC175US24 | 175W | Single Phase | 24V | 6.9A | Datasheet | Stock | RFQ | |
CLC175US24-M | 175W | Single Phase | 24V | 6.9A | Datasheet | Stock | RFQ | |
CLC175US24-MTF | 175W | Single Phase | 24V | 6.9A | Datasheet | Stock | RFQ | |
CLC175US28 | 175W | Single Phase | 28V | 6.25A | Datasheet | Stock | RFQ | |
CLC175US28-M | 175W | Single Phase | 28V | 6.25A | Datasheet | Stock | RFQ | |
CLC175US28-MTF | 175W | Single Phase | 28V | 6.25A | Datasheet | Stock | RFQ | |
CLC175US48 | 175W | Single Phase | 48V | 3.5A | Datasheet | Stock | RFQ | |
CLC175US48-M | 175W | Single Phase | 48V | 3.5A | Datasheet | Stock | RFQ | |
CLC175US48-MTF | 175W | Single Phase | 48V | 3.5A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.