GCS180 Series
180W fan cooled 150W convection cooled open frame & enclosed AC-DC power supplies with medical & ITE approvals
The GCS180 series has been designed to minimise the no load power consumption and maximise efficiency in order to facilitate equipment design to the latest environmental legislation.
Approved for Class I and Class II applications, this range of single output AC-DC power supplies are packaged in an industry standard 127.0 x 76.2mm (5.0" x 3.0") footprint, 36.3mm profile, package and achieves EN55011/32 Level B emissions compliance whilst maintaining very low earth leakage currents, making them suitable for a wide range of industrial electronics, ITE and medical applications.
Features
180W fan cooled 150W convection cooled
127.0 x 76.2mm (5" x 3") footprint, 36.3mm profile
Regulated single outputs 12V to 48VDC
Input range 85 to 264VAC
Medical & ITE safety approvals
Class I & class II applications
<0.5W standby power
Class B emissions
Remote On/Off
Low profile suitable for 1U applications
-40°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
GCS180PS12 | 180W | Single Phase | 12V | 15A | Datasheet | Stock | RFQ |
|
|
GCS180PS15 | 180W | Single Phase | 15V | 12A | Datasheet | Stock | RFQ |
|
|
GCS180PS24 | 180W | Single Phase | 24V | 7.5A | Datasheet | Stock | RFQ |
|
|
GCS180PS28 | 180W | Single Phase | 28V | 6.4A | Datasheet | Stock | RFQ |
|
|
GCS180PS48 | 180W | Single Phase | 48V | 3.7A | Datasheet | Stock | RFQ |
|
|
GCS180PS12-C | 180W | Single Phase | 12V | 15A | Datasheet | RFQ | |
|
|
GCS180PS15-C | 180W | Single Phase | 15V | 12A | Datasheet | RFQ | |
|
|
GCS180PS24-C | 180W | Single Phase | 24V | 7.5A | Datasheet | RFQ | |
|
|
GCS180PS28-C | 180W | Single Phase | 28V | 6.4A | Datasheet | RFQ | |
|
|
GCS180PS48-C | 180W | Single Phase | 48V | 3.7A | Datasheet | RFQ | |
|
|
GCS180PS12-TF | 180W | Single Phase | 12V | 15A | Datasheet | RFQ | |
|
|
GCS180PS15-TF | 180W | Single Phase | 15V | 12A | Datasheet | RFQ | |
|
|
GCS180PS24-TF | 180W | Single Phase | 24V | 7.5A | Datasheet | RFQ | |
|
|
GCS180PS28-TF | 180W | Single Phase | 28V | 6.4A | Datasheet | RFQ | |
|
|
GCS180PS48-TF | 180W | Single Phase | 48V | 3.7A | Datasheet | RFQ | |
|
|
GCS180PS12-EF | 180W | Single Phase | 12V | 15A | Datasheet | RFQ | |
|
|
GCS180PS15-EF | 180W | Single Phase | 15V | 12A | Datasheet | RFQ | |
|
|
GCS180PS24-EF | 180W | Single Phase | 24V | 7.5A | Datasheet | RFQ | |
|
|
GCS180PS28-EF | 180W | Single Phase | 28V | 6.4A | Datasheet | RFQ | |
|
|
GCS180PS48-EF | 180W | Single Phase | 48V | 3.7A | Datasheet | RFQ |