GCS250 Series
220/250W fan cooled 180W convection cooled open frame AC-DC power supplies with medical & ITE approvals
The GCS250 series has been designed to minimise the no load power consumption and maximise efficiency in order to facilitate equipment design to the latest environmental legislation.
Approved for Class I and Class II applications, this range of single output AC-DC power supplies are packaged in an industry standard 127.0 x 76.2 x 36.3mm (5.0" x 3.0") package and achieves EN55011/32 Level B emissions compliance whilst maintaining very low earth leakage currents, making them suitable for a wide range of 1U and other industrial electronics, ITE and medical applications.
Features
- 250W fan cooled 180W convection cooled
- 127.0 x 76.2mm (5" x 3") footprint 36.3mm profile
- Regulated single outputs 12V to 56VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals (Class I & II)
- Remote On/Off
- Class B emissions
- -40°C to +70°C operating temperature
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
GCS250PS12 | 250W | Single Phase | 12V | 18.8A | Datasheet | Stock | RFQ |
|
|
GCS250PS15 | 250W | Single Phase | 15V | 15A | Datasheet | Stock | RFQ |
|
|
GCS250PS24 | 250W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ |
|
|
GCS250PS28 | 250W | Single Phase | 28V | 8.9A | Datasheet | Stock | RFQ |
|
|
GCS250PS48 | 250W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |
|
|
GCS250PS56 | 250W | Single Phase | 56V | 4.5A | Datasheet | Stock | RFQ |
|
|
GCS250PS12-C | 250W | Single Phase | 12V | 18.8A | Datasheet | RFQ | |
|
|
GCS250PS15-C | 250W | Single Phase | 15V | 15A | Datasheet | RFQ | |
|
|
GCS250PS24-C | 250W | Single Phase | 24V | 10.4A | Datasheet | RFQ | |
|
|
GCS250PS28-C | 250W | Single Phase | 28V | 8.9A | Datasheet | RFQ | |
|
|
GCS250PS48-C | 250W | Single Phase | 48V | 5.2A | Datasheet | RFQ | |
|
|
GCS250PS56-C | 250W | Single Phase | 56V | 4.5A | Datasheet | RFQ | |
|
|
GCS250PS12-TF | 250W | Single Phase | 12V | 18.8A | Datasheet | RFQ | |
|
|
GCS250PS15-TF | 250W | Single Phase | 15V | 15A | Datasheet | RFQ | |
|
|
GCS250PS24-TF | 250W | Single Phase | 24V | 10.4A | Datasheet | RFQ | |
|
|
GCS250PS28-TF | 250W | Single Phase | 28V | 8.9A | Datasheet | RFQ | |
|
|
GCS250PS48-TF | 250W | Single Phase | 48V | 5.2A | Datasheet | RFQ | |
|
|
GCS250PS56-TF | 250W | Single Phase | 56V | 4.5A | Datasheet | RFQ | |
|
|
GCS250PS12-EF | 250W | Single Phase | 12V | 18.8A | Datasheet | RFQ | |
|
|
GCS250PS15-EF | 250W | Single Phase | 15V | 15A | Datasheet | RFQ | |
|
|
GCS250PS24-EF | 250W | Single Phase | 24V | 10.4A | Datasheet | RFQ | |
|
|
GCS250PS28-EF | 250W | Single Phase | 28V | 8.9A | Datasheet | RFQ | |
|
|
GCS250PS48-EF | 250W | Single Phase | 48V | 5.2A | Datasheet | RFQ | |
|
|
GCS250PS56-EF | 250W | Single Phase | 56V | 4.5A | Datasheet | RFQ |