ASB160 Series
Baseplate cooled 160W full-brick AC-DC power supplies with built-in fuse & EMC filter
The ASB160 series is a range of complete low profile, full brick, baseplate cooled AC-DC power supplies which require no external components.
The series includes a built in EMC filter and AC fuse as well as bulk storage capacitor providing a complete AC-DC power solution ready for installation into end applications.
The ASB160 offers high efficiency to minimise waste heat and heat sinking requirements and operates from -40°C to +90°C on the module baseplate.
Features
160W baseplate / conduction cooled
Full brick, low profile package
Single outputs from 12 to 54VDC
Input range 90 to 264VAC
Complete AC-DC power supply
No additional components required
High efficiency - up to 93%
Output voltage trim ±5%
Over current, over voltage & over temperature protection
Optional heatsink available
-40°C to +90°C baseplate operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ASB160PS12 | 160W | Single Phase | 12V | 13.3A | Datasheet | Stock | RFQ |
|
|
ASB160PS15 | 160W | Single Phase | 15V | 10.66A | Datasheet | Stock | RFQ |
|
|
ASB160PS24 | 160W | Single Phase | 24V | 6.66A | Datasheet | Stock | RFQ |
|
|
ASB160PS36 | 160W | Single Phase | 36V | 4.44A | Datasheet | Stock | RFQ |
|
|
ASB160PS48 | 160W | Single Phase | 48V | 3.33A | Datasheet | Stock | RFQ |
|
|
ASB160PS54 | 160W | Single Phase | 54V | 2.96A | Datasheet | Stock | RFQ |