New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- 100W convection cooled
- 150W forced air cooled
- 2” x 4” footprint
- Single outputs from 12V to 48VDC
- Built-in fan supply
- <0.5W no load input power
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECP150PS12 | 150W | Single Phase | 12V | 8.33A | Datasheet | Stock | RFQ |
|
|
ECP150PS15 | 150W | Single Phase | 15V | 6.67A | Datasheet | Stock | RFQ |
|
|
ECP150PS24 | 150W | Single Phase | 24V | 4.17A | Datasheet | Stock | RFQ |
|
|
ECP150PS28 | 150W | Single Phase | 28V | 3.5A | Datasheet | Stock | RFQ |
|
|
ECP150PS48 | 150W | Single Phase | 48V | 2.08A | Datasheet | Stock | RFQ |