ECP225 Series
225W fan cooled 150W convection cooled 12.0 x 63.5mm (5 "x 2.5") open frame AC-DC power supplies with medical (2 x MOPP) & ITE approvals
The ECP225 series has been designed to minimise the no load power consumption and maximise efficiency in order to facilitate equipment design to meet the latest environmental legislation. Approved for medical (2 x MOPP), ITE and industrial electronics applications, this range of single output AC-DC power supplies are packaged in an ultra-low profile 25.4mm height with a foot print of just 127.0 x 63.5mm (5.0” x 2.5").
The power supply contains two fuses and low leakage currents as required by medical applications and is safety approved to operate in a 70°C ambient, a 12VDC 500mA fan supply is included in the design.
The low profile and safety approvals covering ITE and medical standards along with conducted emissions meeting EN55011/32 level B allow the versatile ECP225 series to be used in a vast range of applications.
Features
- 225W fan cooled 150W convection cooled
- 127.0 x 63.5mm (5” x 2.5”) footprint, 25.4mm profile
- Regulated single outputs 12 to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 95%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- 12V/0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECP225PS12 | 225W | Single Phase | 12V | 18.75A | Datasheet | Stock | RFQ |
|
|
ECP225PS15 | 225W | Single Phase | 15V | 15A | Datasheet | Stock | RFQ |
|
|
ECP225PS24 | 225W | Single Phase | 24V | 9.38A | Datasheet | Stock | RFQ |
|
|
ECP225PS28 | 225W | Single Phase | 28V | 8.04A | Datasheet | Stock | RFQ |
|
|
ECP225PS48 | 225W | Single Phase | 48V | 4.69A | Datasheet | Stock | RFQ |