Search results

Search results for 'a' (673)

AGH

  • Output voltages up to 6kVDC
  • Isolated output voltage proportional to input voltage
  • Positive or negative polarity
  • Ultra-miniature, low profile, SMT
  • Low turn on voltage: <0.7VDC
  • Input voltage 5V, 12V & 24V
  • Input to output isolation 500VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>1.8Mhrs
  • Operating temperature -25°C to +75°C
  • 3 year warranty
More info

AG

  • Output voltages up to 6kVDC
  • Isolated output voltage proportional to input voltage
  • Positive or negative polarity
  • Ultra-miniature, low profile, SMT
  • Low turn on voltage: <0.7VDC
  • Input voltage 5V, 12V & 24V
  • Input to output isolation 500VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>1.8Mhrs
  • Operating temperature -25°C to +75°C
  • 3 year warranty
More info

AFM30-60

  • Energy Efficiency Level V

  • CEC2008 & EISA2007 Compliant

  • IT & Medical Approvals

  • China Compulsory Certification (CCC) Qualified

  • Optional Class II Versions

  • Optional White Case Versions

  • 3 Year Warranty

More info

AFM120

  • Energy Efficiency Level V
  • CEC2008 & EISA2007 Compliant
  • IT & Medical Approvals
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Optional IEC320 C6 Inlet
  • 3 Year Warranty
More info

AFE220

  • Energy Efficiency Level V
  • CEC2008, EISA2007 & ErP Compliant
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • High Efficiency
  • Low Earth Leakage Current
  • 3 Year Warranty
More info

AEP

  • Universal Input 90-264 VAC
  • Continous Short Circuit Protection
  • EN550022 Class B
  • Low Cost
  • 6, 15 and 25 Watt Versions
  • Nonstandard Outputs Available
  • 3 Year Warranty
More info

AEM

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More info

AEL

  • Energy Efficiency Level VI for -L6 version

  • CEC 2008 and EISA 2007 Compliant

  • Limited Power Source Approval

  • China Compulsory Certification (CCC) Qualified

  • +60 °C Operating Temperature

  • Compact Dimensions

  • 3 Year Warranty

More info

AEK60

  • Regulated single outputs 12V & 48VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • <0.15 W standby power

  • 0°C to 60°C operation

  • Universal input

  • 3 year warranty

More info

AEK40

  • Regulated sngle outputs 5V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Universal input

  • <0.075W standby power

  • 0°C to +60°C operation

  • 3 year warranty

More info