No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Energy Efficiency Level V
- CEC2008, EISA2007 & ErP Compliant
- High Power Density
- Single Outputs from 12 V to 48 V
- High Efficiency
- Low Earth Leakage Current
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AFE220PS12 | 220W | Single Phase | 12V | 15A | Datasheet | Stock | RFQ | |
AFE220PS19 | 220W | Single Phase | 19V | 11.57A | Datasheet | Stock | RFQ | |
AFE220PS24 | 220W | Single Phase | 24V | 9.16A | Datasheet | Stock | RFQ | |
AFE220PS48 | 220W | Single Phase | 48V | 4.58A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.