No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Energy Efficiency Level V
- CEC2008 & EISA2007 Compliant
- IT & Medical Approvals
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- Optional IEC320 C6 Inlet
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AFM120PS12 | 120W | Single Phase | 12V | 8.3A | Datasheet | Stock | RFQ | |
AFM120PS15 | 120W | Single Phase | 15V | 6.66A | Datasheet | Stock | RFQ | |
AFM120PS18 | 120W | Single Phase | 18V | 5.55A | Datasheet | Stock | RFQ | |
AFM120PS24 | 120W | Single Phase | 24V | 5A | Datasheet | Stock | RFQ | |
AFM120PS48 | 120W | Single Phase | 48V | 2.5A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.