Search results
G
- Output voltages up to 6kVDC
- Reversible positive or negative polarity
- Dual output versions
- Isolated output voltage proportional to input voltage
- Input voltage 0.7VDC to 12VDC
- Low turn on voltage: <0.7VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- General purpose, cost effective
- MTBF>2.29Mhrs
- 3 year warranty
FS
- Output voltages up to 6kVDC
- Output voltage proportional to input
- Low turn on voltage: <0.7VDC
- Input to output isolation >2.5kVDC
- Dual output option
- 12, 15, 24 & 28VDC input models
- Arc & short circuit protected
- Overtemperature & overvoltage protection, auto shutdown
- Low profile 0.5"
- MTBF> 840khrs
- -25°C to +75°C operating case temperature
- -55°C to +85°C extended operating range option
- 3 year warranty
fleXPower
600W to 2.5kW high line 400W to 1.5kW low line fan cooled
Configurable for fast time to market
10/12/14/20 slot models
Output modules 3V3 to 60VDC
Module power up to 750W
Input range 85 to 264VAC
Flexible series & parallel capability
Medical (2 x MOPP), ITE & industrial versions
SEMI F47 compliant
Fan speed control
-20°C to +70°C operating temperature
3 year warranty
F
- Output voltages up to 12kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative, reversible polarity
- General purpose, cost effective
- Low turn on voltage: <0.7VDC
- Input voltage 0 to 12VDC, or 0 to 15VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>810khrs
- 3 year warranty
ESC
- Electrostatic high voltage source
- Output voltages up to 15kVDC
- Single & dual output models
- 2U ½ 19" rack mount (≥5kVDC models)
- 2U 19" rack mount (15kVDC model)
- Output current range: 100μA – 10mA
- Auto-polarity reverse
- Auto-discharge
- Short circuit and open circuit proof design for enhanced reliability
- Input voltage 24VDC
- Built-in RF filtering available
- Output to input isolation: > 500MΩ
- Built-in RF filtering
- Analog / RS232 / DeviceNet (option)
- 3 year warranty
E
Output voltages 100VDC to 7kVDC (3W), & 8kVDC to 12kVDC (2W)
Isolated output voltage proportional to input voltage
General purpose, cost effective
Low turn on voltage: <0.7VDC
Positive or negative, reversible polarity
Input voltage 0 to 12VDC, or 0 to 15VDC
Very low I/O leakage current
Low noise, quasi-sinewave resonant oscillator
MTBF>2Mhrs
3 year warranty
DX
- Output voltages up to 25kVDC
- Resistance controllable
- Proportional operation
- Low EMI/RFI sinewave oscillator
- Input voltage 12 & 24VDC
- Short circuit protection
- Low cost/high performance
- UL certified encapsulant, meets 94V-0 flammability
- RoHS compliant
- 3 year warranty
DSR75
- Ultra slim design - 32mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 92%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C (24V/48V)
- 3 year warranty
DSR240
- Ultra slim design - 45mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 94%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C
- 3 year warranty
DSR120
- Ultra slim design - 32mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 92%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C (24V/48V)
- 3 year warranty