Search results

Search results for '%%%' (732)

CB600A

  • 600 Watts

  • Available in six standard frequencies

  • Small, lightweight packaging

  • Standard power: up to 600W

  • Frequencies from 400kHz to 60MHz

  • Meets EN610110 and SEMI F47 directives

  • LF class D\HF class C or D amplifiers

  • Regulated switch-mode DC section

More info

MTC50

  • Regulated single outputs 3.3V to 28VDC
  • 10V to 40VDC input range
  • 10V to 50VDC transient input range
  • Baseplate cooled
  • Designed for vetronic & avionic use
  • MIL-STD-461 & DEF-STAN-59-411
  • MIL-STD-1275 & DEF-STAN-61-5
  • -40°C to +100°C operating temperature
  • -55°C operation available
  • 3 year warranty
More info

MTC35

  • Regulated single outputs 3.3V to 28VDC
  • 10V to 40VDC input range
  • 10V to 50VDC transient input range
  • Baseplate cooled
  • Designed for vetronic & avionic use
  • MIL-STD-461 & DEF-STAN-59-411
  • MIL-STD-1275 & DEF-STAN-61-5
  • -40°C to +100°C operating temperature
  • -55°C operation available
  • 3 year warranty
More info

MTC30

  • Regulated single outputs 3.3V to 28VDC
  • Regulated dual output ±15VDC
  • 10V to 40VDC input range
  • 10V to 50VDC transient input range
  • Baseplate cooled
  • Designed for vetronic & avionic use
  • MIL-STD-461 & DEF-STAN-59-411
  • MIL-STD-1275 & DEF-STAN-61-5
  • -40°C to +100°C operating temperature
  • -55°C operation available on certain models
  • 3 year warranty
More info

MTC15

  • Regulated single outputs 3.3V to 28VDC
  • Regulated dual outputs ±12V & ±15VDC
  • 10V to 40VDC input range
  • 10V to 50VDC transient input range
  • Baseplate cooled
  • Designed for vetronic & avionic use
  • MIL-STD-461 & DEF-STAN-59-411
  • MIL-STD-1275 & DEF-STAN-61-5
  • -40°C to +100°C operating temperature
  • -55°C operation available on certain models
  • 3 year warranty
More info

MTC05

  • Regulated single outputs 3.3V to 28VDC
  • 10V to 40VDC input range
  • 10V to 50VDC transient input range
  • Baseplate cooled
  • Designed for vetronic & avionic use
  • MIL-STD-461 & DEF-STAN-59-411
  • MIL-STD-1275 & DEF-STAN-61-5
  • -40°C to +100°C operating temperature
  • -55°C operation available for certain models
  • 3 year warranty
More info

MHP1000

  • 1kW fan cooled
  • 240.9 x 149.8mm footprint, 61.0mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 80 to 264VAC
  • Medical safety approvals
  • Rugged construction
  • Variable fan speed for noise reduction
  • AC OK, remote On/Off and active current share
  • Screw terminals
  • 5VDC 0.5A standby
  • -20°C to +70°C operation
  • 3 year warranty
More info

MHP650

  • 650W fan cooled
  • 203.0 x 101.6mm footprint, 65.5mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 80 to 264VAC
  • Medical safety approvals
  • Rugged construction
  • Variable fan speed for noise reduction
  • AC OK, remote On/Off and active current share
  • Screw terminals
  • 5VDC 0.5A standby
  • 12VDC 0.5A fan supply
  • -20°C to +70°C operation
  • 3 year warranty

 

More info

MFA420

  • U -Channel, Cover Fan & Hotswap Formats
  • Power Density up to 12.8 W/cubic inch
  • Power Fail, DC OK & Active Current Share
  • 5 V Standby Outputs
  • 12 V Fan Supply Outputs
  • Screw Terminals Available
  • 3 Year Warranty
More info

MFA350

  • U -Channel, Cover Fan & Hotswap Formats
  • Power Density up to 12.8 W/cubic inch
  • Power Fail, DC OK & Active Current Share
  • 5 V Standby Outputs
  • 12 V Fan Supply Outputs
  • Screw Terminals Available
  • 3 Year Warranty
More info