![](https://www.xppower.com/storage/products/images/MTC15_prod_lrg.jpg)
MTC15 Series
Baseplate cooled 15W COTS DC-DC converters for defense & avionics applications
The MTC15 is a COTS DC-DC converter developed specifically for the defense and avionics market. This product has a full military specification while offering the short lead-times and cost benefits of a COTS component.
The MTC15 uses a forward converter design switching at 450kHz giving excellent size, efficiency and EMC performance. The input range is designed to provide short term operation over 10V to 50VDC to enable the converter to work at full power through the dips and surges commonly seen in vehicle and aircraft applications. A soft start circuit provides well controlled outputs with no overshoot.
Comprehensive control functions such as voltage trim, remote sense, inhibit and frequency synchronization to an external source are standard features.
When used in conjunction with the MTF input filter module the MTC15 complies to MIL-STD-461E/F/G CE/CS MIL-STD-1275AE and MIL-STD-704AF.
Features
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available on certain models
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
MTC1528D12 | 15W | 10 to 50VDC | 12V, -12V | 1A, 1A | Datasheet | Stock | RFQ |
![]() |
MTC1528D15 | 15W | 10 to 50VDC | 15V, -15V | 0.8A, 0.8A | Datasheet | Stock | RFQ |
![]() |
MTC1528S05 | 15W | 10 to 50VDC | 5V | 2.4A | Datasheet | Stock | RFQ |
![]() |
MTC1528S12 | 15W | 10 to 50VDC | 12V | 1.25A | Datasheet | Stock | RFQ |
![]() |
MTC1528S15 | 15W | 10 to 50VDC | 15V | 1A | Datasheet | Stock | RFQ |
![]() |
MTC1528S28 | 15W | 10 to 50VDC | 28V | 0.54A | Datasheet | Stock | RFQ |
![]() |
MTC1528S3V3 | 15W | 10 to 50VDC | 3.3V | 3.03A | Datasheet | Stock | RFQ |