MTC30 Series
Baseplate cooled 30W COTS DC-DC converters for defense & avionics applications
The MTC30 is a COTS DC-ÂDC converter developed specifically for the defense and avionics market. This product has a full military specification while offering the short leadÂtimes and cost benefits of a COTS component.
The MTC30 uses a forward converter design switching at 450kHz giving excellent size, efficiency and EMC performance. The input range is designed to provide short term operation over 10V to 50VDC to enable the converter to work at full power through the dips and surges commonly seen in vehicle and aircraft applications. A soft start circuit provides wellÂcontrolled outputs with no overshoot.
Comprehensive control functions such as voltage trim, remote sense, inhibit and frequency synchronization to an external source are standard features. The MTC30 contains an over temperature warning signal that gives user control over the temperature shutdown function of the converter.
The internal filtering meets the conducted emission requirements of MILÂ-STD-461E/F/G without external components. When used in conjunction with the MTF input filter module the MTC30 complies to MIL-STD-461; MIL-STD-1275 and MIL-STD-704.
Features
Regulated single outputs 5V to 28VDC
Regulated dual output ±15VDC
10V to 40VDC input range
Baseplate cooled
Designed for vetronic & avionic use
MIL-STD-461 & DEF-STAN-59-411
MIL-STD-1275 & DEF-STAN-61-5
-40°C to +100°C operating temperature
-55°C operation available on certain models
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MTC3028D15 | 30W | 10 to 50VDC | 15V, -15V | 1.6A, 1.6A | Datasheet | Stock | RFQ |
|
|
MTC3028S05 | 30W | 10 to 50VDC | 5V | 5A | Datasheet | Stock | RFQ |
|
|
MTC3028S12 | 30W | 10 to 50VDC | 12V | 2.7A | Datasheet | Stock | RFQ |
|
|
MTC3028S28 | 30W | 10 to 50VDC | 28V | 1.25A | Datasheet | Stock | RFQ |