MHP1000 Series
1kW chassis mount AC-DC power supplies with medical & ITE approvals
The MHP1000 AC-DC power supply provides up to 1.2kW of output power in three mechanical packages to provide installation flexibility in a range of medical applications.
The unit comprises of a main output with voltages from 12V to 48VDC and two peripheral outputs providing a 12VDC fan supply and a 5VDC standby supply which can be utilised with the signals and control features of the unit to provide detection of loss of AC input and remote on/off control.
Multiple units can used in parallel via the current share facility, providing higher power solutions. Inherently low earth leakage current, and conducted EMC compliance to Class B also simplify higher power system design.
Features
1kW fan cooled
240.9 x 149.8mm (9.6" x 5.9") footprint, 61.0mm profile
Regulated single outputs 12V to 48VDC
Input range 80 to 264VAC
Medical safety approvals
Rugged construction
Variable fan speed for noise reduction
AC OK, remote On/Off and active current share
Screw terminals
5VDC 0.5A standby
-20°C to +70°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MHP1000PS12 | 1000W | Single Phase | 12V | 83A | Datasheet | Stock | RFQ |
|
|
MHP1000PS15 | 1000W | Single Phase | 15V | 67A | Datasheet | Stock | RFQ |
|
|
MHP1000PS24 | 1000W | Single Phase | 24V | 50A | Datasheet | Stock | RFQ |
|
|
MHP1000PS28 | 1000W | Single Phase | 28V | 43A | Datasheet | Stock | RFQ |
|
|
MHP1000PS36 | 1000W | Single Phase | 36V | 34A | Datasheet | Stock | RFQ |
|
|
MHP1000PS48 | 1000W | Single Phase | 48V | 25A | Datasheet | Stock | RFQ |