Search results
VR10
- Non-isolated 1.0A switching regulator
- Regulated single outputs 3.3 to 15VDC
- Input range up to 36V
- SIP3 package
- Low 0.3mA standby input current
- Short circuit protection
- High efficiency to 96%
- Class B conducted & radiated emissions
- -40°C to +85°C operating temperature
- 3 year warranty
VR05
- Non-isolated 0.5A switching regulator
- Regulated single outputs 3.3 to 15VDC
- Input range up to 36VDC
- SIP3 package
- Low 0.1mA standby input current
- Short circuit protection
- Efficiency to 95%
- Class B conducted & radiated emissions
- -40°C to +85°C operatiing temperature
- 3 year warranty
SVR10
- Non-isolated 1.0A switching regulator
- Regulated single outputs 1.5 to 12VDC
- ±10% output trim
- Input range up to 36VDC
- SMD10 package
- Remote On/Off
- Short circuit protection
- Efficiency to 95%
- Class B conducted & radiated emissions
- -40°C to +85°C operating temperature
- 3 year warranty
SVR05
- Non-isolated 0.5A switching regulator
- Regulated single outputs 1.5 to 15VDC
- Input range up to 36VDC
- ±10% output trim
- SMD10 package
- Remote On/Off
- Low 100μA standby current
- Efficiency to 95%
- Class B conducted & radiated emissions
- -40°C to +85°C operating temperature
- 3 year warranty
ITR03
Unregulated single outputs from 5.0 to 15VDC
±10% input range
SIP4 package
3kVDC functional isolation
High efficiency up to 91%
Complies with EN55032 class B
-40°C to +100°C operating temperature
Full power to +85°C
3 year warranty
ITU03
- Regulated single & dual outputs from 3.3 to 30VDC
- Wide 4:1 input range
- Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
- DIP8 package
- 1.6kVDC isolation
- Efficiency to 84%
- Complies with EN55032 class A
- Short-circuit protection
- Remote On/Off
- -40°C to +80°C operating temperature
- Full power to +70°C
- 3 year warranty
HPT5K0-L
5kW fan cooled
3 Phase 180 to 528VAC input – 3 wire & earth
Nominal output voltages 48/60/100/200VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User interface (GUI)
Parallel operation
Analog & digital Interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
AKM90
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- Medical (2 x MOPP) & ITE approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- 3 year warranty
CCB250
- 250W convection cooled
- 152.4 x 101.6mm footprint, 38.1mm profile
- 5VDC standby, inhibit & power fail signals
- Medical (BF) & ITE safety approvals
- Very low heat loss
- Very high efficiency up to 95%
- 3 year warranty
ECE40
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty