Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
VR10 Series
Low Cost 1A VR Series SIP3 Switching Regulators
The 1A VR10 switching regulators provide a competitive low-cost non-isolated point of load (PoL) solution without compromising on quality and performance.
They are a cost-effective means of step-down voltage conversion in all sorts of ITE & industrial equipment, for instance: Portable & battery-operated equipment; Sensors; Robotics; Telecommunications; Instrumentation; Embedded computing; Distributed DC supply systems requiring regulation but not needing isolation.
Features
Non-isolated 1.0A switching regulator
Regulated single outputs 3.3 to 15VDC
Input range up to 36V
SIP3 package
Low 0.3mA standby input current
Short circuit protection
High efficiency to 96%
Class B conducted & radiated emissions
-40°C to +85°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VR10S3V3 | 3.3W | 6 to 36VDC | 3.3V | 1A | Datasheet | Stock | RFQ |
|
|
VR10S05 | 5W | 8 to 36VDC | 5V | 1A | Datasheet | Stock | RFQ |
|
|
VR10S6V5 | 6.5W | 10 to 36VDC | 6.5V | 1A | Datasheet | Stock | RFQ |
|
|
VR10S09 | 9W | 13 to 36VDC | 9V | 1A | Datasheet | Stock | RFQ |
|
|
VR10S12 | 12W | 16 to 36VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
VR10S15 | 15W | 20 to 36VDC | 15V | 1A | Datasheet | Stock | RFQ |