Search results
LCS150
- 150W convection cooled
- ITE & household approvals
- Integrated connector cover
- Class B conducted & radiated emissions
- Input voltage range 85-264VAC
- 300VAC withstand voltage for 5s
- Output voltages from 12V to 48VDC
- Output voltage trim ±10%
- Efficiency to 89%
- Short circuit, overvoltage & overload protection
- Conformal coating option
- -30°C to +70°C operating temperature
- 3 year warranty
FCB100
- 100W fan cooled 80W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint, 31.8mm profile
- Regulated single outputs from 12 to 48VDC
- Input range 80 to 264VAC
- Class I & class II applications
- Medical (BF), ITE & household approvals
- Class B conducted & radiated emissions
- Short circuit, overvoltage & overload protection
- <0.3W no load input power
- -25°C to +70°C operating temperature
- 3 year warranty
HPL5K0
5kW fan cooled
3 Phase 180 to 264VAC input – 3 wire & earth
Nominal output voltages 48/60/100/200VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User interface (GUI)
Parallel operation
Analog & digital Interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
LCE80
- 80W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint, 27.9mm profile
- Regulated single outputs 5V to 54VDC
- Wide input range 90 to 305VAC
- Constant voltage, constant current operation
- Suitable for lighting and display applications
- ITE & lighting safety approvals
- Class I & class II operation
- Harmonic currents class C
- LPS approval for 12V and above
- Less than 0.5W no load input power
- -40˚C to +70˚C operating temperature
- 3 year warranty
QHL75
- Regulated single outputs from 5 to 48VDC
- Output voltage trim ±20% (5V: -20%/+10%)
- 180 to 450VDC input range
- 3.0kVAC isolation
- Industry standard ¼ brick package
- Baseplate cooled
- Efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Remote On/Off
- -40°C to +105°C operating temperature
- 3 year warranty
ASB75
75W baseplate / conduction cooled
Half brick, low profile package
Single outputs from 12 to 48VDC
Input range 85 to 264VAC
Integral EMC filter, fuse & hold up capacitor
Class B conducted & radiated emissions
Power density 20.4W/in³
High efficiency, up to 90%
No load input power <150mW
Output voltage trim ±10%
Optional heatsink
-40°C to +85°C baseplate operating temperature
3 year warranty
HRC05
- Output voltages up to 6kVDC
- 0 to 100% programmable output voltage
- Load and line regulation <0.01%
- Low ripple <0.01%
- Voltage & current monitor output
- +24VDC input (22 to 30VDC)
- On-board +5VDC reference
- Short circuit, arc, and overload protection
- 64.8 x 33.0 x 15.2 mm package
- UL62368 and UL61010 approvals
- Operating temperature: -40°C to +70°C
- 3 year warranty
LCS100
- 100W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 48VDC
- Output voltage adjust ±10%
- High efficiency, up to 90%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3 year warranty
LCS75
- 75W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 48VDC
- Output voltage adjust ±10%
- High efficiency, up to 88%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty
LCS50
- 50W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 48VDC
- Output voltage adjust ±10%
- High efficiency, up to 88%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty