Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
LCS75 Series
Low cost enclosed 75W AC-DC power supplies for technology and industrial electronics applications
The LCS75 series of regulated output convection cooled 75W AC-DC power supplies are designed to provide a cost effective solution for industrial electronics, technology and household applications.
Features include output voltage adjustment, a Power-On LED status indicator, low stand-by power consumption, output short circuit protection, over current and over voltage protection.
Applications include auxiliary power sources, security installations, lighting control, smart home or office control systems, ticketing and vending applications.
Features
75W convection cooled
ITE & household approvals
Integrated connector terminals cover
Class B conducted & radiated emissions
Input voltage 85 to 264VAC or 120 to 370VDC
Input surge withstand 300VAC for 5s
Output voltages from 5 to 48VDC
Output voltage adjust ±10%
High efficiency, up to 88%
Short circuit, overvoltage & overload protection
Power-On LED status indicator
Conformal coating option
-30°C to +70°C operating temperature
3-year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LCS75US05 | 75W | Single Phase | 5V | 14A | Datasheet | Stock | RFQ |
|
|
LCS75US12 | 75W | Single Phase | 12V | 6A | Datasheet | Stock | RFQ |
|
|
LCS75US15 | 75W | Single Phase | 15V | 5A | Datasheet | Stock | RFQ |
|
|
LCS75US24 | 75W | Single Phase | 24V | 3.2A | Datasheet | Stock | RFQ |
|
|
LCS75US36 | 75W | Single Phase | 36V | 2.1A | Datasheet | Stock | RFQ |
|
|
LCS75US48 | 75W | Single Phase | 48V | 1.6A | Datasheet | Stock | RFQ |