ASB75 Series
Baseplate cooled 75W half-brick AC-DC power supplies with built-in fuse & EMC filter
The ASB75 series is a range of low profile, half brick, baseplate cooled AC-DC power supplies which require no external components.
The series includes a built in EMC filter and AC fuse as well as bulk storage capacitor providing a complete AC-DC power solution ready for installation into end applications.
The ASB75 offers high efficiency to minimise waste heat and heat sinking requirements and operates from -40°C to +85°C on the module baseplate.
Features
75W baseplate / conduction cooled
Half brick, low profile package
Single outputs from 12 to 48VDC
Input range 85 to 264VAC
Integral EMC filter, fuse & hold up capacitor
Class B conducted & radiated emissions
Power density 20.4W/in³
High efficiency, up to 90%
No load input power <150mW
Output voltage trim ±10%
Optional heatsink
-40°C to +85°C baseplate operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ASB75US12 | 75W | Single Phase | 12V | 6.25A | Datasheet | Stock | RFQ |
|
|
ASB75US15 | 75W | Single Phase | 15V | 5A | Datasheet | Stock | RFQ |
|
|
ASB75US24 | 75W | Single Phase | 24V | 3.12A | Datasheet | Stock | RFQ |
|
|
ASB75US36 | 75W | Single Phase | 36V | 2.05A | Datasheet | Stock | RFQ |
|
|
ASB75US48 | 75W | Single Phase | 48V | 1.56A | Datasheet | Stock | RFQ |