Search results
JPS130
- High efficiency - up to 90%
- Medical approval (JPS130-M versions)
- 3" x 5" footprint
- 100W convection cooled
- 130W fan cooled
- Single & multi outputs
- 3 year warranty
IHA01
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- High 6.0kVDC isolation
- 250VAC working voltage
- Bipolar outputs for MOSFET and IGBT drives
- -40°C to +85°C operating temperature
- Full load to +85°C
- 3 year warranty
HPT5K0
5kW fan cooled
3 Phase 180 to 528VAC input – 3 wire & earth
Nominal output voltages 48/60/100/200/400/800VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 94%
User defined signals, controls & alarms
Graphical User interface (GUI)
Parallel operation
Analog & digital Interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
CH
Modular design – 3U half 19" rack
Regulated switch-mode DC section
Class C amplifier or Class D amplifier
Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz
Up to 1.5kW output - water-cooled
Available 208/400/480VAC
DeviceNet, EtherCAT, RS232
Frequency agile
Pulse capability
HPA1K5
1.5kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 24/36/48/60VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Low profile 1U module
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User Interface (GUI)
Parallel operation
Analog & digital interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
CB
Output voltage 0 to 10kVDC
Positive or negative
0 to 100% programmable
Precision regulated
Voltage and current monitors
Calibration trim-pot
Input voltage 12VDC
Low noise, quasi-sinewave resonant oscillator
Steel case with isolated case ground
MTBF>2.6Mhrs
3 year warrranty
VEP24
Efficiency Level IV
CEC2008 & EISA 2007 Compliant
IT & Medical Approvals
Interchangeable Input Connectors
Output Voltages from 5V to 24V Available
Class II Construction
White Case Version Available
SDR250
- 3.2” x 5” Footprint
- Fits 1U Applications
- Low Leakage Current
- Up to 600 W Peak Power
- Single & Dual Outputs
- Top Fan & Convection-cooled Versions
- 3 Year Warranty
SDF300
- 3.2" x 5" Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- Output Voltages from 5 V to 54 V
- 3 Year Warranty
LVD
- Low Voltage Disconnect Module
- Up To 30 A Maximum Current
- Deep Discharge Pre-Warning Alarm
- Din Rail Mounting
- Automatic Reset
- 12, 24 & 48 VDC