No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
Features
Efficiency Level IV
CEC2008 & EISA 2007 Compliant
IT & Medical Approvals
Interchangeable Input Connectors
Output Voltages from 5V to 24V Available
Class II Construction
White Case Version Available
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VEP24US05 | 24W | Single Phase | 5V | 2.5A | Datasheet | Stock | RFQ |
|
|
VEP24US09 | 24W | Single Phase | 9V | 2.2A | Datasheet | Stock | RFQ |
|
|
VEP24US12 | 24W | Single Phase | 12V | 2A | Datasheet | Stock | RFQ |
|
|
VEP24US15 | 24W | Single Phase | 15V | 1.6A | Datasheet | Stock | RFQ |
|
|
VEP24US24 | 24W | Single Phase | 24V | 1A | Datasheet | Stock | RFQ |