No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- 3.2” x 5” Footprint
- Fits 1U Applications
- Low Leakage Current
- Up to 600 W Peak Power
- Single & Dual Outputs
- Top Fan & Convection-cooled Versions
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SDR250AD1224 | 250W | Single Phase | 12V, 24V | 12A, 6A | Datasheet | Stock | RFQ |
|
|
SDR250AS12 | 250W | Single Phase | 12V | 20.83A | Datasheet | Stock | RFQ |
|
|
SDR250AS15 | 250W | Single Phase | 15V | 16.7A | Datasheet | Stock | RFQ |
|
|
SDR250AS24 | 250W | Single Phase | 24V | 10.42A | Datasheet | Stock | RFQ |
|
|
SDR250AS36 | 250W | Single Phase | 36V | 6.94A | Datasheet | Stock | RFQ |