New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- High efficiency - up to 90%
- Medical approval (JPS130-M versions)
- 3" x 5" footprint
- 100W convection cooled
- 130W fan cooled
- Single & multi outputs
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JPS130PS03 | 130W | Single Phase | 3.3V | 30A | Datasheet | Stock | RFQ |
|
|
JPS130PS05 | 130W | Single Phase | 5V | 26A | Datasheet | Stock | RFQ |
|
|
JPS130PS05-M | 130W | Single Phase | 5V | 26A | Datasheet | Stock | RFQ |
|
|
JPS130PT30 | 130W | Single Phase | 3.3V, 5V, 12V | 15A, 15A, 0.5A | Datasheet | Stock | RFQ |
|
|
JPS130PT31 | 130W | Single Phase | 5V, 12V, -12V | 15A, 5A, 0.5A | Datasheet | Stock | RFQ |
|
|
JPS130PT31-M | 130W | Single Phase | 5V, 12V, -12V | 15A, 4.1A, 1.1A | Datasheet | Stock | RFQ |
|
|
JPS130PT32-M | 130W | Single Phase | 5V, 15V, -15V | 15A, 4.1A, 1.1A | Datasheet | Stock | RFQ |
|
|
JPS130PT34-M | 130W | Single Phase | 5V, 24V, 12V | 4A, 4A, 1A | Datasheet | Stock | RFQ |