New products available
This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.

SDF300 Series

 

 

Features

  • 3.2" x 5" Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • Output Voltages from 5 V to 54 V
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SDF300PS12 300W Single Phase 12V 25A Datasheet Stock RFQ
SDF300PS15 300W Single Phase 15V 20A Datasheet Stock RFQ
SDF300PS24 300W Single Phase 24V 12.5A Datasheet Stock RFQ
SDF300PS48 300W Single Phase 48V 6.25A Datasheet Stock RFQ
No resources yet.