Search results
fleXPower-XTL30
- 3.0kW fan cooled
- Configurable for fast time to market
- Slots for up to 10 output modules
- Output modules 3V3 to 60VDC
- Module power up to 750W
- 3 phase input range 180 to 264VAC
- Flexible series & parallel capability
- ITE & industrial or medical (2 x MOPP) versions
- SEMI F47 compliant
- Optional fan speed control
- Reverse air option - no derating
- 5V 1A standby
- -20°C to +70°C operating temperature
- 3 year warranty
fleXPower-XTL15
- 1.5kW fan cooled
- Configurable for fast time to market
- Slots for up to 7 output modules
- Output modules 3V3 to 60VDC
- Module power up to 750W
- 3 phase input range 180 to 264VAC
- Flexible series & parallel capability
- ITE & industrial or medical (2 x MOPP) versions
- SEMI F47 compliant
- Optional fan speed control
- Reverse air option - no derating
- 5V 1A standby
- -20°C to +70°C operating temperature
- 3 year warranty
flexpower-XT16
1.6kW fan cooled
Configurable for fast time to market
Slots for up to 7 output modules
Output modules 3V3 to 60VDC
Module power up to 750W
3 phase input range 342 to 528VAC
Flexible series & parallel capability
ITE & industrial or medical (2 x MOPP) versions
SEMI F47 compliant
Fan speed control
Reverse air option - no derating
5V 1A standby
-20°C to +70°C operating temperature
3 year warranty
FCS60
- 60W convection cooled
- 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
- Regulated single outputs 12V to 48VDC
- input range 80 to 264VAC
- Medical, ITE & household appliance approvals
- Class I & Class II installations
- High power density
- Less than 0.3W no load input power
- 3 year warranty
FCS40
40W convection cooled
76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile
Regulated single outputs 12V to 48VDC
Input range 80 to 264VAC
Medical, ITE & household appliance approvals
Class I & Class II installations
Less than 0.3W no load input power
3 year warranty
DLG50-150
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
DLE45-60
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- Constant Current Dimming Versions
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
DLE25-35
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- Constant Current Dimming Versions
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
DLA50-150
- AC Input LED Driver
- Constant Voltage & Constant Current
- High Power Factor
- High Efficiency
- Water Proof to IP67
- High Input Voltage Range
- 3 Year Warranty
RBT05
- Non isolated 0.5A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 96%
- EN62368-1 safety approval
- Continuous short circuit protection
- -40˚C to +85˚C operating temperature
- 3 year warranty