No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- AC Input LED Driver
- Constant Voltage/Constant Current Operation
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DLG50PS12 | 50W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG50PS24 | 50W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG50PS36 | 50W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG50PS48 | 50W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG75PS12 | 59W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG75PS48 | 67W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG75PS30 | 74W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG75PS24 | 75W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG75PS36 | 75W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG75PS54 | 75W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS12 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS15 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS24 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS30 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS36 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS48 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG100PS57 | 100W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS12 | 132W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS15 | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS24 | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS30 | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS36 | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS48 | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |
|
|
DLG150PS54 | 150W | Single Phase | - | - | Datasheet | Stock | RFQ |